Image of 1502 1/2 in. Rigid/IMC 3-Piece Coupling

1/2 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1502

1/2 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1502

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015025

Dimensions

Dimensions

1.094 in x 1.219 in x 1.219 in

Height

1.219 in

Length

1.094 in

Trade Size

1/2 in

Weight

0.27 lb

Width

1.219 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500