Image of 1242 1/2 in. Rigid/IMC Bonding Locknut
* Representative image
Image of 1242 1/2 in. Rigid/IMC Bonding Locknut

1/2 in. Rigid/IMC Bonding Locknut

Brand: Raco

Catalog ID: 1242

1/2 in. Rigid/IMC Bonding Locknut

Secure threaded Rigid/IMC conduit where severe vibration is encountered using RACO® bonding locknuts. Bonding locknuts provides additional locking and grounding connecitons. Duarable steel construction.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1242

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012420

Dimensions

Dimensions

0.2 in x 1.04 in x 1.35 in

Height

1.35 in

Length

0.2 in

Trade Size

1/2 in

Weight

0.05 lb

Width

1.04 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Pallet Quantity

43200

Resources and downloads