Image of 1192 1/2 in. Rigid/IMC Locknut

1/2 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1192

1/2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • Not UL Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1192

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Item Type

4D

Material

Steel

UPC

050169011928

Dimensions

Dimensions

0.141 in x 1.125 in x 1.125 in

Height

1.125 in

Length

0.141 in

Package Height

2.375 in

Package Length

4.125 in

Package Weight

1.1 lb

Package Width

4 in

Trade Size

1/2 in

Weight

0.011 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

90000