Image of 1002 1/2 in. Rigid/IMC Locknut

1/2 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1002

1/2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure

Catalog Number

1002

Conduit Type

Rigid/IMC

Fitting Type

Locknuts

Material

Steel

UPC

050169010020

Dimensions

Dimensions

0.156 in x 1.141 in x 1.141 in

Height

1.141 in

Length

0.156 in

Package Height

6.813 in

Package Length

2.75 in

Package Weight

1.5 lb

Package Width

4.563 in

Trade Size

1/2 in

Weight

0.015 lb

Width

1.141 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

75000