Brand: Raco
Catalog ID: 2402
Catalog Number
2402
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024027
Dimensions
1.75 in x 2.25 in x 2.75 in
Height
2.75 in
Insulating Hole Diameter
4 Holes 0.297 Dia in
Length
1.75 in
Trade Size
1/2 in
Weight
0.253 lb
Width
2.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2940