Brand: Raco
Catalog ID: 1552
Catalog Number
1552
Conduit Type
Rigid/IMC
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169015520
Dimensions
1.5 in x 1.672 in x 1.672 in
Height
1.672 in
Length
1.5 in
Trade Size
1/2 in
Weight
0.185 lb
Width
1.672 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
15000