1/2 in. Service Entrance Liquidtight UF Connector
Image of 2462 1/2 in. Service Entrance Liquidtight UF Connector

1/2 in. Service Entrance Liquidtight UF Connector

Brand: Raco

Catalog ID: 2462

1/2 in. Service Entrance Liquidtight UF Connector

  • Rugged metallic construction will last the life of the installation.
  • Zinc electro plated for corrosion resistance
  • Steel construction
  • 1/2 in. trade size
  • UF wire size: 2 #14 - 2 #12
SE CABLE

General

Accessory Type

Fitting

Catalog Number

2462

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Grommet Opening Maximum

.425 in

Grommet Opening Minimum

.225 in

Material

Steel

UPC

050169024621

Dimensions

Dimensions

0.75 in x 1.25 in x 1.25 in

Height

1.25 in

Length

0.75 in

Package Height

3.5 in

Package Length

5.12 in

Package Weight

4.15 lb

Package Width

4.5 in

Trade Size

1/2 in

Weight

0.166 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

9600