1/2 in. Service Entrance Liquidtight UF Connector
Image of 4899-9 1/2 in. Service Entrance Liquidtight UF Connector

1/2 in. Service Entrance Liquidtight UF Connector

Brand: Raco

Catalog ID: 4899-9

1/2 in. Service Entrance Liquidtight UF Connector

  • Rugged metallic construction will last the life of the installation.
  • Grommet opening min: .20 in. x .40 in. max, .25 in. x .55 in
  • Aluminum body construction will last the lifetime of the installation
  • 1/2 in. trade size: 2 #14, 2 #12, 2#10 UF wire
  • UL and CSA listed
SE CABLE

General

Accessory Type

Fitting

Catalog Number

4899-9

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Grommet Opening Maximum

.25 x .55 in

Grommet Opening Minimum

.20 x .40 in

Material

Aluminum

UPC

050169489994

Dimensions

Dimensions

1.65 in x 1.25 in x 1.25 in

Height

1.25 in

Length

1.65 in

Trade Size

1/2 in

Weight

0.087 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4800