Brand: Raco
Catalog ID: 4732-8
Application
Catalog Number
4732-8
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169473283
Dimensions
3.27 in x 1.3 in x 1.3 in
Height
1.3 in
Length
3.27 in
Trade Size
1/2 in
Weight
0.093 lb
Width
1.3 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Certified Listed
Industry Standard(s)
UL 514B
Nema Rating
NEMA 4X, 12 and 13
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
5760