Image of 4714BULK 1/2 in. THE INSIDER® Nonmetallic Sheathed Cable Connector
Image of 4714BULK 1/2 in. THE INSIDER® Nonmetallic Sheathed Cable Connector
Image of 4714BULK 1/2 in. THE INSIDER® Nonmetallic Sheathed Cable Connector

1/2 in. THE INSIDER® Nonmetallic Sheathed Cable Connector

Brand: Raco

Catalog ID: 4714BULK

1/2 in. THE INSIDER® Nonmetallic Sheathed Cable Connector

  • Installs from the inside of the box: The unique design of THE INSIDER allows the installer to run the NMSC through the knockout to the desired length before snapping the connector into the knockout. No more need to cut an oversized hole for an old work box and connector installation
  • UL listed for use with eccentric knockouts: THE INSIDER is the only NMSC Connector that has been U.L. tested for use with an eccentric knockout. No need to worry about the unused knockout pulling out
  • Accepts single and dual runs of NMSC: THE INSIDER can accommodate one of the widest ranges of NMSC combinations in the industry. There's no need to stock another connector
  • Snap-in design for ½" knockouts: THE INSIDER locks into the removed knockout securely. No need to waste time with installing locknuts
  • One piece nonmetallic construction: THE INSIDER resists corrosion and offers insulation protection. THE INSIDER is made of a tough engineered thermoplastic and conforms to the requirements of UL514B, UL514C and CSA. THE INSIDER can be used in exposed and concealed ceilings and walls
  • Easy removal: If you make a mistake, THE INSIDER can be removed easily by pushing one of the locking wing tabs with a screwdriver
  • Accepts UL Listed Voltage Partition - Cat. No. 981

Product details

General

Catalog Number

4714BULK

Conduit Type

Nonmetallic Sheathed Cable (NMSC)

Connector Type

THE INSIDER

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Thermoplastic

UPC

050169471494

Dimensions

Dimensions

0.625 in x 1.14 in x 1.14 in

Height

1.14 in

Length

0.625 in

Trade Size

1/2 in

Weight

0.007 lb

Width

1.14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

2500

Minimum Pack Quantity

2500

Pallet Quantity

60000

Resources and downloads