#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)
Image of 983 #12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)
Buy America(n) Qualified

#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

Brand: Raco

Catalog ID: 983

#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #12 solid insulated copper wire
  • Captive four-way combo head ground screw
  • 6 in. wire length
  • Suitable for 10-32 threaded hole

General

Accessory Type

Box

Catalog Number

983

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169909836

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.019 lb

Width

0.4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

80000