
Brand: Raco
Catalog ID: 4699-5

Catalog Number
4699-5
Color
White
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Nylon
UPC
050169469958
Dimensions
1.531 in x 0.984 in x 0.984 in
Form Size
1 in
Height
0.984 in
Length
1.531 in
Trade Size
1/4 in
Weight
0.05 lb
Width
0.984 in
Cable Range
.312 - .375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000