Image of 984 #14 Solid Bare Copper Wire Pigtail, 6 in. Length (25/BE)
Image of 984 #14 Solid Bare Copper Wire Pigtail, 6 in. Length (25/BE)
Buy America(n) Qualified

#14 Solid Bare Copper Wire Pigtail, 6 in. Length (25/BE)

Brand: Raco

Catalog ID: 984

#14 Solid Bare Copper Wire Pigtail, 6 in. Length (25/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #14 solid un-insulated copper wire
  • Captive four-way combo head ground screw
  • 6 in. wire length
  • Suitable for 10-32 threaded hole

Product details

General

Accessory Type

Box

Catalog Number

984

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009840

Dimensions

Dimensions

6 in x 0.4 in x 0.5 in

Height

0.5 in

Length

6 in

Weight

0.012 lb

Width

0.4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

64000

Resources and downloads