#14 Solid Insulated Copper Wire Pigtail, 8 in. Length (25/BE)
Image of 994 #14 Solid Insulated Copper Wire Pigtail, 8 in. Length (25/BE)

#14 Solid Insulated Copper Wire Pigtail, 8 in. Length (25/BE)

Brand: Raco

Catalog ID: 994

#14 Solid Insulated Copper Wire Pigtail, 8 in. Length (25/BE)

RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws

General

Catalog Number

994

EU RoHS Indicator

Type

Ground Screws

UPC

050169009949

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.02 lb

Width

0.4 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

64000