#14 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)
Image of 992 #14 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

#14 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

Brand: Raco

Catalog ID: 992

#14 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #14 stranded insulated wire with spade terminal
  • Captive four-way combo head ground screw
  • 8 in. wire length
  • Suitable for 10-32 threaded hole

General

Accessory Type

Box

Catalog Number

992

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009925

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.039 lb

Width

0.4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Packaging Type

Bundle

Pallet Quantity

50000