18 in. Tall Bracket, Floor Mounted Box Support
Image of 9010 18 in. Tall Bracket, Floor Mounted Box Support

18 in. Tall Bracket, Floor Mounted Box Support

Brand: Raco

Catalog ID: 9010

18 in. Tall Bracket, Floor Mounted Box Support

  • Fold back stabilizer prevents bracket from being pushed back in wall cavity during drywall installation
  • Designed for mounting square boxes 12" or 18" above floor. Mounts to metal or wood plate
  • Mounts 4" or 4-11/16" sq. boxes
  • Box can be mounted on support without drywall ring to save time by providing maximum working area in box
  • When mounted, raised cover is brought to within 1/16" of drywall everytime and will not bulge or break drywall

General

Catalog Number

9010

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169090107

Dimensions

Dimensions

0.468 in x 20.625 in x 5.375 in

Height

5.375 in

Length

0.468 in

Weight

0.8 lb

Width

20.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4200