Image of 2950 2-1/2 EMT in. Compression Coupling

2-1/2 EMT in. Compression Coupling

Brand: Raco

Catalog ID: 2950

2-1/2 EMT in. Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2950

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029503

Dimensions

Dimensions

4.547 in x 3.394 in x 3.394 in

Height

3.394 in

Length

4.547 in

Trade Size

2-1/2 in

Weight

1.898 lb

Width

3.394 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

800