
Brand: Raco
Catalog ID: 2210

Catalog Number
2210
Conduit Type
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169022108
Dimensions
7.563 in x 4.328 in x 5.25 in
Height
5.25 in
Length
7.563 in
Trade Size
2-1/2 in
Weight
3.616 lb
Width
4.328 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
1
Pallet Quantity
360