Image of 3550 2-1/2 in. 90 Degree Liquidtight Connector, Insulated
* Representative image
Image of 3550 2-1/2 in. 90 Degree Liquidtight Connector, Insulated
play
RACO: Liquidtight Connectors vs. popular competitor

2-1/2 in. 90 Degree Liquidtight Connector, Insulated

$1,927.31 USD

Brand: Raco

Catalog ID: 3550

2-1/2 in. 90 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3550

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169035504

Dimensions

Dimensions

3.938 in x 3.938 in x 9.188 in

Height

9.188 in

Length

3.938 in

Trade Size

2-1/2 in

Weight

6.162 lb

Width

3.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

252

Resources and downloads

Media

Videos

play
RACO: Liquidtight Connectors vs. popular competitor