Image of 3550DC 2-1/2 in. 90 Degree Liquidtight Connector, Insulated
* Representative image
Image of 3550DC 2-1/2 in. 90 Degree Liquidtight Connector, Insulated
play
RACO: Liquidtight Connectors vs. popular competitor

2-1/2 in. 90 Degree Liquidtight Connector, Insulated

Brand: Raco

Catalog ID: 3550DC

2-1/2 in. 90 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Insulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3550DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169916438

Dimensions

Dimensions

6.392 in x 3.775 in x 5.675 in

Height

5.675 in

Length

6.392 in

Trade Size

2-1/2 in

Weight

3.24 lb

Width

3.775 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

294

Resources and downloads

Media

Videos

play
RACO: Liquidtight Connectors vs. popular competitor