Image of 3430 2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated
* Representative image
Image of 3430 2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

$1,649.41 USD
OR

Brand: Raco

Catalog ID: 3430

2-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3430

Conduit Type

Liquidtight

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

UPC

050169034309

Dimensions

Dimensions

3.938 in x 3.938 in x 9.188 in

Height

9.188 in

Length

3.938 in

Trade Size

2-1/2 in

Weight

6.15 lb

Width

3.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

252

Resources and downloads

Media

Videos

play
RACO: Liquidtight Connectors vs. popular competitor