
Brand: Raco
Catalog ID: 1670
Catalog Number
1670
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Nipples
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169016701
Dimensions
1.438 in x 3.219 in x 3.219 in
Height
3.219 in
Length
1.438 in
Package Height
4.45 in
Package Length
10.63 in
Package Weight
4.12 lb
Package Width
5.9 in
Trade Size
2-1/2 in
Weight
0.412 lb
Width
3.219 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
40
Minimum Pack Quantity
10
Pallet Quantity
1200