
Brand: Raco
Catalog ID: 2360RC
Catalog Number
2360RC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Malleable Iron
UPC
050169986264
Dimensions
5.18 in x 4.5 in x 2.26 in
Height
2.26 in
Length
5.18 in
Trade Size
2-1/2 in
Weight
1.065 lb
Width
4.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1500