Brand: Raco
Catalog ID: 2180RAC
Catalog Number
2180RAC
Color
White
Conduit Type
Material
Polyethylene
UPC
050169021804
Dimensions
1.23 in x 3.054 in x 3.054 in
Height
3.054 in
Length
1.23 in
Trade Size
2-1/2 in
Weight
0.058 lb
Width
3.054 in
Buy America(n) Qualified
Contact Manufacturer
NEC
Compliant
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2500