2-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap
Image of 1337 2-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

2-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1337

2-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Snap on style allows easy positioning before mounting
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1337

Conduit Type

Rigid/IMC

Connector Type

Push-On

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013373

Dimensions

Dimensions

4.973 in x 1.253 in x 2.987 in

Height

2.987 in

Length

4.973 in

Trade Size

2-1/2 in

Weight

0.448 lb

Width

1.253 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Push-On

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500