Image of 1347 2-1/2 in. EMT or Rigid/IMC Clamp Back

2-1/2 in. EMT or Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1347

2-1/2 in. EMT or Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1347

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013472

Dimensions

Dimensions

2.75 in x 2.406 in x 0.828 in

EMT Size

2.5 in

Height

0.828 in

Length

2.75 in

Rigid/IMC Size

2.5 in

Trade Size

2-1/2 in

Weight

0.8 lb

Width

2.406 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4900