Image of 2648 2-1/2 in. EMT Set-Screw Connector, Insulated

2-1/2 in. EMT Set-Screw Connector, Insulated

Brand: Raco

Catalog ID: 2648

2-1/2 in. EMT Set-Screw Connector, Insulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2648

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169026489

Dimensions

Dimensions

3.09 in x 3.29 in x 3.33 in

Height

3.33 in

Length

3.09 in

Trade Size

2-1/2 in

Weight

0.83 lb

Width

3.29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

1320