2-1/2 in. EMT Set-Screw Connector, Uninsulated
Image of 2640 2-1/2 in. EMT Set-Screw Connector, Uninsulated

2-1/2 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2640

2-1/2 in. EMT Set-Screw Connector, Uninsulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2640

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026403

Dimensions

Dimensions

3.09 in x 3.29 in x 3.33 in

Height

3.33 in

Length

3.09 in

Trade Size

2-1/2 in

Weight

0.86 lb

Width

3.29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

1320