Image of 2670 2-1/2 in. EMT Set-Screw Coupling

2-1/2 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2670

2-1/2 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2670

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026700

Dimensions

Dimensions

4.01 in x 3.3 in x 3.33 in

Height

3.33 in

Length

4.01 in

Trade Size

2-1/2 in

Weight

0.841 lb

Width

3.3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

540