Brand: Raco
Catalog ID: 3210
Catalog Number
3210
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032107
Dimensions
7.563 in x 4.328 in x 5.25 in
Height
5.25 in
Length
7.563 in
Trade Size
2-1/2 in
Weight
3.652 lb
Width
4.328 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
360