
Brand: Raco
Catalog ID: 3310
Catalog Number
3310
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169033104
Dimensions
3 in x 3.469 in x 4.156 in
Height
4.156 in
Length
3 in
Trade Size
2-1/2 in
Weight
1.736 lb
Width
3.469 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
240