Image of 1250 2-1/2 in. Rigid/IMC Bonding Locknut

2-1/2 in. Rigid/IMC Bonding Locknut

Brand: Raco

Catalog ID: 1250

2-1/2 in. Rigid/IMC Bonding Locknut

Secure threaded Rigid/IMC conduit where severe vibration is encountered using RACO® bonding locknuts. Bonding locknuts provides additional locking and grounding connecitons. Duarable steel construction.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1250

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012505

Dimensions

Dimensions

0.45 in x 3.31 in x 3.52 in

Height

3.52 in

Length

0.45 in

Trade Size

2-1/2 in

Weight

0.2 lb

Width

3.31 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5600