Image of 1410 2-1/2 in. Rigid/IMC Bushing, Insulated

2-1/2 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1410

2-1/2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1410

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014103

Dimensions

Dimensions

0.63 in x 3.25 in x 3.25 in

Height

3.25 in

Length

0.63 in

Trade Size

2-1/2 in

Weight

0.06 lb

Width

3.25 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4800