Image of 1110 2-1/2 in. Rigid/IMC Bushing

2-1/2 in. Rigid/IMC Bushing

Brand: Raco

Catalog ID: 1110

2-1/2 in. Rigid/IMC Bushing

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1110

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169011102

Dimensions

Dimensions

0.938 in x 3.281 in x 3.281 in

Height

3.281 in

Length

0.938 in

Trade Size

2-1/2 in

Weight

0.368 lb

Width

3.281 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

6300