Image of 1710 2-1/2 in. Rigid/IMC Hub
* Representative image
Image of 1710 2-1/2 in. Rigid/IMC Hub

2-1/2 in. Rigid/IMC Hub

Brand: Raco

Catalog ID: 1710

2-1/2 in. Rigid/IMC Hub

Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

  • Rugged metallic construction ensures mechanical protection
  • Insulated throat protects wires and reduces pulling effort
  • O-ring secures he assembly and provides a raintight seal.
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1710

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hubs

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169017104

Dimensions

Dimensions

2.605 in x 3.708 in x 3.708 in

Height

3.708 in

Length

2.605 in

Trade Size

2-1/2 in

Weight

1.766 lb

Width

3.708 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1440

Resources and downloads