Brand: Raco
Catalog ID: 2410
Catalog Number
2410
Conduit Type
Service Entrance
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024102
Dimensions
5.5 in x 6.313 in x 7 in
Height
7 in
Insulating Hole Diameter
Length
5.5 in
Trade Size
2-1/2 in
Weight
2.898 lb
Width
6.313 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
110