2-1/2 in. to 1-1/2 in. Rigid/IMC Reducing Bushing
Image of 1161 2-1/2 in. to 1-1/2 in. Rigid/IMC Reducing Bushing

2-1/2 in. to 1-1/2 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1161

2-1/2 in. to 1-1/2 in. Rigid/IMC Reducing Bushing

  • Rugged iron construction ensures mechanical protection of the raceway
  • Zine electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Application

Rigid

Catalog Number

1161

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Material

Iron

Paintable/Stainable

No

UPC

050169011614

Dimensions

Dimensions

1.313 in x 2.875 in x 2.875 in

Height

2.875 in

Length

1.313 in

Trade Size

2-1/2 in to 1-1/2 in

Weight

0.92 lb

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Operational

Compatibility

GRC

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1680