



Brand: Raco
Catalog ID: 2709
Accessory Type
Fitting
Catalog Number
2709
Conduit Type
Cable Protector Plates
Material
Steel
Product Family
Cable Protection Plates
Product Type
Steel Box Support Products & Accessories
Type
UPC
050169027097
Dimensions
0.531 in x 1.5 in x 2.563 in
Height
2.563 in
Length
0.531 in
Weight
0.07 lb
Width
1.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
16800