Image of 2710 2-9/16 in. Cable Protector
*Representative image
Image of 2710 2-9/16 in. Cable Protector
play
360 View

2-9/16 in. Cable Protector

Brand: Raco

Catalog ID: 2710

2-9/16 in. Cable Protector

  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Made of pre-galvanized .0625 in. thick steel
  • 1/2 in. integral spikes used to mount to wood stud

General

Accessory Type

Fitting

Catalog Number

2710

Conduit Type

Cable Protector Plates

Material

Steel

Product Family

Cable Protection Plates

Product Type

Steel Box Support Products & Accessories

Type

  • Partition
  • Cable Protector Plate

UPC

050169027103

Dimensions

Dimensions

0.531 in x 1.5 in x 2.563 in

Height

2.563 in

Length

0.531 in

Weight

0.069 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

30000