2-Gang Box Cover, Flat, Blank, for 951 or 941
Image of 844 2-Gang Box Cover, Flat, Blank, for 951 or 941

2-Gang Box Cover, Flat, Blank, for 951 or 941

Brand: Raco

Catalog ID: 844

2-Gang Box Cover, Flat, Blank, for 951 or 941

  • Fits a two gang box
  • Mounting slots allow for ease of installation
  • Flat

General

Catalog Number

844

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

844

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Blank Cover

UPC

050169008447

Dimensions

Dimensions

0.063 in x 7.063 in x 4.5 in

Height

4.5 in

Length

0.063 in

Weight

0.726 lb

Width

7.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Packaging Type

No Packaging

Pallet Quantity

2940