2-Gang Box Cover, Flat, Blank, for 951 or 941
Image of 844 2-Gang Box Cover, Flat, Blank, for 951 or 941
Image of 844 2-Gang Box Cover, Flat, Blank, for 951 or 941

2-Gang Box Cover, Flat, Blank, for 951 or 941

Brand: Raco

Catalog ID: 844

2-Gang Box Cover, Flat, Blank, for 951 or 941

  • Fits a two gang box
  • Mounting slots allow for ease of installation
  • Flat

General

Catalog Number

844

Color

Gray

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Product Family

Gang Box Covers

Product Type

Cover

Type

Blank Cover

UPC

050169008447

Dimensions

Dimensions

0.063 in x 7.063 in x 4.5 in

Height

4.5 in

Length

0.063 in

Weight

0.726 lb

Width

7.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Packaging Type

No Packaging

Pallet Quantity

2940