2-Gang Box, Eight 3/4 & 1 in. Concentric KO's, 2-1/2 in. Deep
Image of 941 2-Gang Box, Eight 3/4 & 1 in. Concentric KO's, 2-1/2 in. Deep
Image of 941 2-Gang Box, Eight 3/4 & 1 in. Concentric KO's, 2-1/2 in. Deep

2-Gang Box, Eight 3/4 & 1 in. Concentric KO's, 2-1/2 in. Deep

Brand: Raco

Catalog ID: 941

2-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Three 1/2 in. KO's, and Six 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 3/4" and 1" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.
  • Used where multiple wiring devices are to be centrally located
  • Bottom knockouts are at either end of box
  • 70.0 cu. in. capacity
  • Used in finish wall applications

General

Bracket Type

No Bracket

Catalog Number

941

Color

Gray

Knockouts

1/2 in;3/4 in;3/4-1 in Concentric

Material

Steel

Number of Gang(s)

2-Gang

Product Family

Gang Boxes

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169009413

Wiring System

  • Conduit
  • Conduit

Dimensions

Cubic Capacity

70 cu.in

Depth

2.5 in

Height

4.5 in

Weight

1.625 lb

Width

6.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;3/4-1 in Concentric

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

600