2-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Twelve Concentric KO’s
Image of 691 2-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Twelve Concentric KO’s
Buy America(n) Qualified

2-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Twelve Concentric KO’s

Brand: Raco

Catalog ID: 691

2-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Twelve Concentric KO’s

  • Rugged welded design does not fall apart during construction.
  • Available from one to six gang configurations in both 2-1/2" and 3-1/2" depths.
  • Rectangular shape fits square cuts in block.
  • Large volume design allows for additional work room inside the box.
  • Standard 1/2" and 3/4" concentric knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #971 fits all 2-1/2" or 3-1/2" depths.
  • Standard wall plates can be used.
  • Device ears are formed inside the box
  • Rectangular shape neatly fits square cuts in concrete block, 3-3/4 in. x 3-25/32 in
  • 31.8 cu. in. capacity
  • UL listed

General

Bracket Type

No Bracket

Catalog Number

691

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Gangable

No

Item Type

4D

Knockouts

1/2 - 3/4 in Concentric

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169006917

Wiring System

Conduit

Dimensions

Cubic Capacity

31.8 cu.in

Depth

2.5 in

Height

3.75 in

Weight

0.922 lb

Width

3.781 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1625