



Brand: Raco
Catalog ID: 696
Bracket Type
No Bracket
Catalog Number
696
Color
Gray
Drawn or Welded
Welded
Gangable
No
Knockouts
1/2 - 3/4 in Concentric
Material
Steel
Number of Gang(s)
2-Gang
Product Family
Masonry Boxes & Supports
Product Type
Steel Boxes and Covers
Type
Box
UPC
050169006962
Wiring System
Cubic Capacity
45 cu.in
Depth
3.5 in
Height
3.75 in
Weight
1.184 lb
Width
3.781 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Bracket Type
No Bracket
Gangable
No
Knockouts
1/2 - 3/4 in Concentric
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1125