
Brand: Raco
Catalog ID: 702AJT
Application
RACO protector plates eliminate drywall compound, debris, paint and drywall router bit from entering the box or damaging the device or conductors
Catalog Number
702AJT
Number of Gang(s)
2-Gang
UPC
050169994122
Dimensions
0.938 in x 3.73 in x 4.228 in
Height
4.228 in
Length
0.938 in
Package Length
48 in
Package Width
42 in
Raised Height
0.75 in
Weight
0.24 lb
Width
3.73 in
Number of Gang(s)
2-Gang
Carton Quantity
24
Pallet Quantity
4320