Image of 1668 2 in. Chase Nipple, Uninsulated

2 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1668

2 in. Chase Nipple, Uninsulated

  • Rugged metallic construction
  • Additional sizes available

General

Catalog Number

1668

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169016688

Dimensions

Dimensions

1.156 in x 2.547 in x 2.547 in

Height

2.547 in

Length

1.156 in

Package Height

3.54 in

Package Length

5.98 in

Package Weight

2.97 lb

Package Width

5.12 in

Trade Size

2 in

Weight

0.297 lb

Width

2.547 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

4400