Image of 1346 2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back
* Representative image
Image of 1346 2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back

2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1346

2 in. EMT or 1-1/2 in. Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1346

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013465

Dimensions

Dimensions

3.906 in x 1.609 in x 0.5 in

EMT Size

2 in

Height

0.5 in

Length

3.906 in

Rigid/IMC Size

1.5 in

Trade Size

Rigid/IMC 1-1/2 in, EMT 2 in

Weight

0.245 lb

Width

1.609 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8000

Resources and downloads