Image of 1348 2 in. EMT or Rigid/IMC Clamp Back

2 in. EMT or Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1348

2 in. EMT or Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1348

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013489

Dimensions

Dimensions

4.844 in x 1.984 in x 0.922 in

EMT Size

2 in

Height

0.922 in

Length

4.844 in

Rigid/IMC Size

2 in

Trade Size

2 in

Weight

0.556 lb

Width

1.984 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3200