Image of 2128 2 in. EMT Set-Screw Connector, Insulated
* Representative image
Image of 2128 2 in. EMT Set-Screw Connector, Insulated

2 in. EMT Set-Screw Connector, Insulated

OR

Brand: Raco

Catalog ID: 2128

2 in. EMT Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product details

Conduit

General

Catalog Number

2128

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169021286

Dimensions

Dimensions

2.88 in x 2.21 in x 2.21 in

Height

2.21 in

Length

2.88 in

Trade Size

2 in

Weight

0.56 lb

Width

2.21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1800

Resources and downloads