2 in. Flex Straight Squeeze Connector, Uninsulated
Image of 2108 2 in. Flex Straight Squeeze Connector, Uninsulated

2 in. Flex Straight Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2108

2 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

General

Catalog Number

2108

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Yes

Fitting Type

Connectors

Item Type

4d

Material

Malleable Iron

UPC

050169021088

Dimensions

Dimensions

2.75 in x 3.04 in x 3.344 in

Height

3.344 in

Length

2.75 in

Trade Size

2 in

Weight

0.959 lb

Width

3.04 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3000